A9D61832
iC60N - earth leakage circuit breaker - 1P + N - C curve - 32 A - 30 mA - 240 V
Main

Hide
circuit breaker application Distribution  
range Acti 9  
product name Acti 9 iC60 RCBO  
product or component type Residual current breaker with overcurrent protection (RCBO)  
device short name IC60N RCBO  
poles description 1P + N  
[In] rated current 32 A at 50 °C  
earthing system TN  
curve code C  
earth-leakage sensitivity 30 mA  
breaking capacity Icn : 6000 A - 240 V - AC at 50/60 Hz  
 
Complementary

Hide
neutral position Left  
number of protected poles 1  
device location in system Outgoer  
network type AC  
network frequency 50 Hz  
[Ue] rated operational voltage Ue: 240 V - AC at 50/60 Hz  
trip unit technology Thermal-magnetic  
residual current tripping technology Voltage dependent  
earth-leakage protection time delay Instantaneous  
earth-leakage protection class Type A  
[Icw] rated short-time withstand current Icw: 250 A during 8/20 µs impulse withstand  
[Ics] rated service breaking capacity Ics: 6000 A - 240 V - AC at 50/60 Hz  
limitation class 3  
[Ui] rated insulation voltage Ui: 400 V - AC at 50/60 Hz  
[Uimp] rated impulse withstand voltage Uimp: 4 kV  
suitability for isolation Yes  
contact position indicator Yes  
control type Toggle  
local signalling ON/OFF indication  
mounting mode Clip-on  
mounting support DIN rail  
comb busbar and distribution block compatibility NO  
9 mm pitches 2  
height 110 mm  
width 18 mm  
depth 77.5 mm  
product weight 205 g  
colour White  
mechanical durability 20000 cycles  
electrical durability 5000 cycles  
provision for padlocking Padlockable with padlock Ø 4 mm  
locking options description ON/OFF locking facilities  
connections - terminals Screw clamp terminal connection on top - 1...25 mm² - rigid - without cable end
Screw clamp terminal connection on top - 1...16 mm² - flexible
Screw clamp terminal connection on top - 1...16 mm² - flexible
Screw clamp terminal connection on bottom - 1...16 mm² - rigid - without cable end
Screw clamp terminal connection on bottom - 1...10 mm² - flexible
 
wire stripping length 13 mm on bottom of power circuit
14 mm on top of power circuit
 
tightening torque 3.5 N.m on top of power circuit
2 N.m on bottom of power circuit
 
earth-leakage protection Integrated  
 
Environment

Hide
standards IEC 61009-1
IEC 61009-2-2
AS/NZS 61009.1
 
IP degree of protection IP20  
tropicalisation 2  
relative humidity 95 % at 55 °C  
ambient air temperature for operation -15...60 °C  
ambient air temperature for storage -40...85 °C  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0844 - Schneider Electric declaration of conformity  
REACh Reference contains SVHC above the threshold -   go to CaP for more details
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual