SAE_UE_MS_CDBWE
Flush Mount Dual-Load 360º PIR Occupancy Sensor
Main

Hide
range ARGUS  
product or component type Occupancy sensor  
load type Energy saving lamp <= 80 VA
Low voltage halogen lamp <= 1000 VA
Incandescent lamp <= 2000 W
Halogen lamp <= 1000 VA
Fluorescent lamp 100 µF <= 900 VA
HVAC <= 5 A 30 V DC
HVAC <= 5 A 250 V AC cos phi = 1
HVAC <= 2 A 250 V AC cos phi = 0.4
 
 
Complementary

Hide
rated voltage 230 V +/- 10 % AC 50/60 Hz  
detection angle 360°  
presence detection area PIR : 360°, 7 x 7 m  
device mounting Flush  
mounting support Ceiling  
mounting height 2...3 m  
diameter Sensor : 80 mm  
height Power box : 124 mm  
width Power box : 66 mm  
depth Sensor : 52 mm
Power box : 37 mm
 
 
Environment

Hide
electrical shock protection class Class II  
IP degree of protection Sensor IP40
Power box IP20
 
ambient air temperature for operation 0...45 °C  
standards EN 60669-2-1
EN 60669-1
 
 
Contractual warranty

Hide
Warranty period 18 months