ABL8PRP24100
electronic protection module - 28..28.8 V DC - 10 A - for regulated SMPS
Main

Hide
range of product Phaseo  
product or component type Electronic protection module  
input voltage 24...28.8 V DC  
output voltage (Uin-0.3) V DC  
maximum output current 10 A per channel, rating: 1/2.5/4/5/7/8/10  
 
Complementary

Hide
input voltage limits 19...32 V  
input current 40 A  
number of output channels 4  
output protection type Against overload, protection technology: 1.3 x In
Against short-circuits, protection technology: automatic reset
Line protection, protection technology: 1 x 15 A integrated fuse per channel
 
complementary function 2-pole breaking by channel  
breaking capacity 1000 A at 32 V DC by fuse  
connections - terminals Screw type terminals for input connection, connection capacity: 4 x 0.5...4 x 10 mm² AWG 20...AWG 8
Removable screw terminal block for diagnostic relay, connection capacity: 1 x 2.5 mm² AWG 14
Screw type terminals for output connection, connection capacity: 8 x 0.5...8 x 4 mm² AWG 20...AWG 10
 
fixing mode By clips on 35 mm symmetrical DIN rail, operating position: vertical
On panel
 
operating altitude 2000 m  
marking CE  
name of test Conducted/radiated emissions conforming to EN 55022 Class B
Electrostatic discharges conforming to EN/IEC 61000-4-2
Emission conforming to EN 50081-1
Emission conforming to EN 61000-6-3
Induced electromagnetic field conforming to EN/IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to EN/IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Surge conforming to EN/IEC 61000-4-5 level 2
 
local signalling 1 LED per channel green/red, function: channel status
1 relay, function: channel status
 
product weight 0.47 kg  
 
Environment

Hide
IP degree of protection Conforming to EN/IEC 60529  
ambient air temperature for operation -25...60 °C  
ambient air temperature for storage -40...85 °C  
relative humidity 0...90 % during operation
0...95 % during storage
 
overvoltage category Class II conforming to VDE 0106-1  
vibration resistance 3.5 mm (f = 3...11.9 Hz) conforming to EN/IEC 61131-2
2 gn (f = 11.9...150 Hz) conforming to EN/IEC 61131-2
 
dielectric strength 500 V between input and ground
500 V between output and ground
 
product certifications RCM
EAC
 
standards UL 508
CSA C22.2 No 60950-1
 
environmental characteristic EMC conforming to EN 61000-6-3
EMC conforming to EN/IEC 61000-6-2
Safety conforming to EN/IEC 60950-1
Safety conforming to EN/IEC 61204-3
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0501 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual