ATV212HU75N4
variable speed drive ATV212 - 7.5kW - 10hp - 480V - 3ph - EMC - IP21
Main

Hide
range of product Altivar 212  
product or component type Variable speed drive  
device short name ATV212  
product destination Asynchronous motors  
product specific application Pumps and fans in HVAC  
assembly style With heat sink  
network number of phases 3 phases  
motor power kW 7.5 kW  
motor power hp 10 hp  
[Us] rated supply voltage 380...480 V - 15...10 %  
supply voltage limits 323...528 V  
supply frequency 50...60 Hz - 5...5 %  
network frequency 47.5...63 Hz  
EMC filter Class C2 EMC filter integrated  
line current 11.7 A 480 V
14.7 A 380 V
 
 
Complementary

Hide
apparent power 12.2 kVA 380 V  
prospective line Isc 22 kA  
continuous output current 16 A 380 V
16 A 460 V
 
maximum transient current 17.6 A 60 s  
speed drive output frequency 0.5...200 Hz  
nominal switching frequency 12 kHz  
switching frequency 12...16 kHz with derating factor
6...16 kHz adjustable
 
speed range 1...10  
speed accuracy +/- 10 % of nominal slip 0.2 Tn to Tn  
torque accuracy +/- 15 %  
transient overtorque 120 % of nominal motor torque +/- 10 % 60 s  
asynchronous motor control profile Voltage/frequency ratio, 2 points
Voltage/frequency ratio, 5 points
Flux vector control without sensor, standard
Voltage/frequency ratio - Energy Saving, quadratic U/f
Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
 
regulation loop Adjustable PI regulator  
motor slip compensation Adjustable
Automatic whatever the load
Not available in voltage/frequency ratio motor control
 
local signalling 1 LED red DC bus energized  
output voltage <= power supply voltage  
isolation Electrical between power and control  
type of cable IEC cable without mounting kit 1 45 °C copper 90 °C XLPE/EPR
IEC cable without mounting kit 1 45 °C copper 70 °C PVC
UL 508 cable with UL Type 1 kit 3 40 °C copper 75 °C PVC
 
electrical connection Terminal 2.5 mm² AWG 14 VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES
Terminal 16 mm² AWG 6 L1/R, L2/S, L3/T
 
tightening torque 2.5 N.m 22 lb.in L1/R, L2/S, L3/T
0.6 N.m VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES
 
supply Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 % <= 10 A overload and short-circuit protection
Internal supply 24 V DC 21...27 V <= 200 A overload and short-circuit protection
 
analogue input number 2  
analogue input type Switch-configurable voltage VIA 0...10 V DC 24 V max 30000 Ohm 10 bits
Configurable voltage VIB 0...10 V DC 24 V max 30000 Ohm 10 bits
Configurable PTC probe VIB 0...6 probes 1500 Ohm
Switch-configurable current VIA 0...20 mA 250 Ohm 10 bits
 
sampling duration 2 ms +/- 0.5 ms F discrete
2 ms +/- 0.5 ms R discrete
2 ms +/- 0.5 ms RES discrete
3.5 ms +/- 0.5 ms VIA analog
22 ms +/- 0.5 ms VIB analog
 
response time 2 ms +/- 0.5 ms FM analog
7 ms +/- 0.5 ms FLA, FLC discrete
7 ms +/- 0.5 ms FLB, FLC discrete
7 ms +/- 0.5 ms RY, RC discrete
 
accuracy +/- 0.6 % VIA for a temperature variation 60 °C
+/- 0.6 % VIB for a temperature variation 60 °C
+/- 1 % FM for a temperature variation 60 °C
 
linearity error +/- 0.15 % of maximum value input VIA
+/- 0.15 % of maximum value input VIB
+/- 0.2 % output FM
 
analogue output number 1  
analogue output type Switch-configurable voltage FM 0...10 V DC 7620 Ohm 10 bits
Switch-configurable current FM 0...20 mA 970 Ohm 10 bits
 
discrete output number 2  
discrete output type Configurable relay logic FLA, FLC NO 100000 cycles
Configurable relay logic FLB, FLC NC 100000 cycles
Configurable relay logic RY, RC NO 100000 cycles
 
minimum switching current 3 mA 24 V DC configurable relay logic  
maximum switching current 5 A 250 V AC resistive cos phi = 1 L/R = 0 ms FL, R
5 A 30 V DC resistive cos phi = 1 L/R = 0 ms FL, R
2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms FL, R
2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms FL, R
 
discrete input type Programmable F 24 V DC level 1 PLC 4700 Ohm
Programmable R 24 V DC level 1 PLC 4700 Ohm
Programmable RES 24 V DC level 1 PLC 4700 Ohm
 
discrete input logic Positive logic (source) F, R, RES <= 5 V >= 11 V
Negative logic (sink) F, R, RES >= 16 V <= 10 V
 
acceleration and deceleration ramps Automatic based on the load
Linear adjustable separately from 0.01 to 3200 s
 
braking to standstill By DC injection  
protection type Input phase breaks drive
Line supply overvoltage and undervoltage drive
Line supply undervoltage drive
Overcurrent between output phases and earth drive
Overheating protection drive
Short-circuit between motor phases drive
Thermal protection motor
Motor phase break motor
Break on the control circuit drive
Thermal power stage drive
Overvoltages on the DC bus drive
Against exceeding limit speed drive
Against input phase loss drive
With PTC probes motor
 
dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
 
insulation resistance >= 1 MOhm 500 V DC for 1 minute  
frequency resolution 0.1 Hz display unit
0.024/50 Hz analog input
 
communication port protocol APOGEE FLN
BACnet
LonWorks
METASYS N2
Modbus
 
connector type 1 RJ45
1 open style
 
physical interface 2-wire RS 485  
transmission frame RTU  
transmission rate 9600 bps or 19200 bps  
data format 8 bits, 1 stop, odd even or no configurable parity  
type of polarization No impedance  
number of addresses 1...247  
communication service Monitoring inhibitable
Read device identification (43)
Read holding registers (03) 2 words maximum
Time out setting from 0.1 to 100 s
Write multiple registers (16) 2 words maximum
Write single register (06)
 
option card Communication card LonWorks  
operating position Vertical +/- 10 degree  
width 180 mm  
height 232 mm  
depth 170 mm  
product weight 6.45 kg  
power dissipation in W 291 W  
air flow 100 m3/h  
functionality Mid  
specific application HVAC  
IP degree of protection IP21  
discrete and process manufacturing Building - HVAC : compressor for scroll
Building - HVAC : fan
Building - HVAC : pump
 
power range 7...11 kW at 380...440 V 3 phases
7...11 kW at 480...500 V 3 phases
 
motor starter type Variable speed drive  
 
Environment

Hide
electromagnetic compatibility 1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
Electrostatic discharge immunity test level 3 IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
Conducted radio-frequency immunity test level 3 IEC 61000-4-6
Voltage dips and interruptions immunity test IEC 61000-4-11
 
pollution degree 3 IEC 61800-5-1  
IP degree of protection IP20 on upper part without blanking plate on cover EN/IEC 61800-5-1
IP20 on upper part without blanking plate on cover EN/IEC 60529
IP21 EN/IEC 61800-5-1
IP21 EN/IEC 60529
IP41 on upper part EN/IEC 61800-5-1
IP41 on upper part EN/IEC 60529
 
vibration resistance 1.5 mm 3...13 Hz EN/IEC 60068-2-6
1 gn 13...200 Hz EN/IEC 60068-2-8
 
shock resistance 15 gn 11 ms IEC 60068-2-27  
environmental characteristic Classes 3C1 IEC 60721-3-3
Classes 3S2 IEC 60721-3-3
 
noise level 51 dB 86/188/EEC  
operating altitude <= 1000 m without derating
1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
 
relative humidity 5...95 % without condensation IEC 60068-2-3
5...95 % without dripping water IEC 60068-2-3
 
ambient air temperature for operation -10...40 °C without derating
> 40...50 °C with derating factor
 
ambient air temperature for storage -25...70 °C  
standards EN 55011 class A group 1
EN 61800-3
EN 61800-3 category C2
EN 61800-3 category C3
EN 61800-3 environments 1 category C1
EN 61800-3 environments 1 category C2
EN 61800-3 environments 1 category C3
EN 61800-3 environments 2 category C1
EN 61800-3 environments 2 category C2
EN 61800-3 environments 2 category C3
EN 61800-5-1
IEC 61800-3
IEC 61800-3 category C2
IEC 61800-3 category C3
IEC 61800-3 environments 1 category C1
IEC 61800-3 environments 1 category C2
IEC 61800-3 environments 1 category C3
IEC 61800-3 environments 2 category C1
IEC 61800-3 environments 2 category C2
IEC 61800-3 environments 2 category C3
IEC 61800-5-1
UL Type 1
 
product certifications CSA
C-Tick
NOM 117
UL
 
marking CE  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1051 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual