CR1F265E7
TeSys F magnetic latching contactor - 3P(3 NO) - 265 A - 48 V AC/DC coil
Main

Hide
range TeSys  
product name TeSys F  
product or component type Magnetic latching contactor  
device short name CR1F  
device application Control  
contactor application Motor control
Resistive load
 
utilisation category AC-1
AC-3
AC-4
 
poles description 3P  
pole contact composition 3 NO  
[Ue] rated operational voltage 1000 V AC 25...200 Hz  
[Ie] rated operational current 350 A (<= 40 °C) at <= 440 V AC AC-1
265 A (<= 40 °C) at <= 440 V AC AC-3
245 A (<= 40 °C) at <= 440 V AC AC-4
 
motor power kW 132 kW at 400 V AC 50/60 Hz AC-4  
control circuit type DC standard
AC 50...400 Hz
 
[Uc] control circuit voltage 48 V DC
48 V AC 50...400 Hz
 
Irms rated making capacity 2940 A  
rated breaking capacity 2450 A at 220...440 V
2200 A at 500 V
800 A at 1000 V
1700 A at 660/690 V
 
[Icw] rated short-time withstand current 2200 A <= 40 °C 10 s
1230 A <= 40 °C 30 s
950 A <= 40 °C 1 min
620 A <= 40 °C 3 min
480 A <= 40 °C 10 min
2200 A <= 40 °C 1 s
2200 A <= 40 °C 5 s
 
associated fuse rating 315 A aM at <= 440 V
400 A gG at <= 440 V
400 A BS88 at <= 440 V
 
average impedance 0.32 mOhm at 50 Hz - Ith 350 A  
[Ui] rated insulation voltage 1500 V conforming to VDE 0110 group C
1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
 
power dissipation per pole 22 W AC-3
39 W AC-1
 
connections - terminals Lugs-ring terminals 1 cable(s) 240 mm²
Connector 1 cable(s) 240 mm²
Bars 2 x (32 x 4 mm)
Power circuit : bolted connection
 
tightening torque 35 N.m  
operating time 50...100 ms unlatching
40...75 ms latching
 
mechanical durability 1 Mcycles  
operating rate 120 cyc/h at <= 40 °C  
 
Complementary

Hide
control circuit voltage limits 0.85...1.1 Uc latching
0.85...1.1 Uc unlatching
 
average coil consumption 1800 VA AC 50...400 Hz latching
1800 VA DC latching
12 VA AC 50...400 Hz unlatching
12 VA DC unlatching
 
 
Environment

Hide
protective treatment TC  
ambient air temperature for operation -15...70 °C  
ambient air temperature for storage -60...80 °C  
operating altitude 3000 m without derating  
height 203 mm  
width 201.5 mm  
depth 213 mm  
product weight 7.4 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1028 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual