CR1F630F7
TeSys F magnetic latching contactor - 3P(3 NO) - 630 A - 110 V AC/DC coil
Main

Hide
range TeSys  
product name TeSys F  
product or component type Magnetic latching contactor  
device short name CR1F  
device application Control  
contactor application Motor control
Resistive load
 
utilisation category AC-1
AC-3
AC-4
 
poles description 3P  
pole contact composition 3 NO  
[Ue] rated operational voltage 1000 V AC 25...200 Hz  
[Ie] rated operational current 1000 A (<= 40 °C) at <= 440 V AC AC-1
630 A (<= 40 °C) at <= 440 V AC AC-3
560 A (<= 40 °C) at <= 440 V AC AC-4
 
motor power kW 335 kW at 400 V AC 50/60 Hz AC-4  
control circuit type DC standard
AC 50...400 Hz
 
[Uc] control circuit voltage 110 V AC 50...400 Hz
110 V DC
 
Irms rated making capacity 6740 A  
rated breaking capacity 6300 A at 220...440 V
5400 A at 500 V
3200 A at 1000 V
4600 A at 660/690 V
 
[Icw] rated short-time withstand current 4400 A <= 40 °C 30 s
3400 A <= 40 °C 1 min
2200 A <= 40 °C 3 min
1600 A <= 40 °C 10 min
5.05 kA <= 40 °C 1 s
5.05 kA <= 40 °C 5 s
5.05 kA <= 40 °C 10 s
 
associated fuse rating 630 A aM at <= 440 V
1000 A gG at <= 440 V
1000 A BS88 at <= 440 V
 
average impedance 0.12 mOhm at 50 Hz - Ith 1000 A  
[Ui] rated insulation voltage 1500 V conforming to VDE 0110 group C
1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
 
power dissipation per pole 120 W AC-1
48 W AC-3
 
connections - terminals Bars 2 x (60 x 5 mm)
Power circuit : bolted connection
 
tightening torque 58 N.m  
operating time 50...100 ms unlatching
40...80 ms latching
 
mechanical durability 1 Mcycles  
operating rate 120 cyc/h at <= 40 °C  
 
Complementary

Hide
control circuit voltage limits 0.85...1.1 Uc latching
0.85...1.1 Uc unlatching
 
average coil consumption 11 VA AC 50...400 Hz unlatching
11 VA DC unlatching
2300 VA AC 50...400 Hz latching
2300 VA DC latching
 
 
Environment

Hide
protective treatment TC  
ambient air temperature for operation -15...70 °C  
ambient air temperature for storage -60...80 °C  
operating altitude 3000 m without derating  
height 304 mm  
width 309 mm  
depth 255 mm  
product weight 18.6 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0915 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual