CR1F630U7
TeSys F magnetic latching contactor - 3P(3 NO) - 630 A - 240 V AC coil
Main

Hide
range TeSys  
product name TeSys F  
product or component type Magnetic latching contactor  
device short name CR1F  
device application Control  
contactor application Motor control
Resistive load
 
utilisation category AC-1
AC-3
AC-4
 
poles description 3P  
pole contact composition 3 NO  
[Ue] rated operational voltage 1000 V AC 25...200 Hz  
[Ie] rated operational current 1000 A (<= 40 °C) at <= 440 V AC AC-1
630 A (<= 40 °C) at <= 440 V AC AC-3
560 A (<= 40 °C) at <= 440 V AC AC-4
 
motor power kW 335 kW at 400 V AC 50/60 Hz AC-4  
control circuit type AC 50/60 Hz  
[Uc] control circuit voltage 240 V AC 50/60 Hz  
Irms rated making capacity 6740 A  
rated breaking capacity 6300 A at 220...440 V
5400 A at 500 V
3200 A at 1000 V
4600 A at 660/690 V
 
[Icw] rated short-time withstand current 4400 A <= 40 °C 30 s
3400 A <= 40 °C 1 min
2200 A <= 40 °C 3 min
1600 A <= 40 °C 10 min
5.05 kA <= 40 °C 1 s
5.05 kA <= 40 °C 5 s
5.05 kA <= 40 °C 10 s
 
associated fuse rating 630 A aM at <= 440 V
1000 A gG at <= 440 V
1000 A BS88 at <= 440 V
 
average impedance 0.12 mOhm at 50 Hz - Ith 1000 A  
[Ui] rated insulation voltage 1500 V conforming to VDE 0110 group C
1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
 
power dissipation per pole 120 W AC-1
48 W AC-3
 
connections - terminals Bars 2 x (60 x 5 mm)
Power circuit : bolted connection
 
tightening torque 58 N.m  
operating time 50...100 ms unlatching
40...80 ms latching
 
mechanical durability 1 Mcycles  
operating rate 120 cyc/h at <= 40 °C  
 
Complementary

Hide
control circuit voltage limits 0.85...1.1 Uc latching
0.85...1.1 Uc unlatching
 
average coil consumption 8 VA AC 50/60 Hz unlatching
2100 VA AC 50/60 Hz latching
 
 
Environment

Hide
protective treatment TC  
ambient air temperature for operation -15...70 °C  
ambient air temperature for storage -60...80 °C  
operating altitude 3000 m without derating  
height 304 mm  
width 309 mm  
depth 255 mm  
product weight 18.6 kg