DL1CB006
clear incandescent bulb with BA9s base - 6 V / 1.2 W
Main

Hide
range compatibility Harmony XAC  
accessory / separate part type Incandescent bulb  
accessory / separate part category Lighting accessory  
accessory / separate part destination Illuminated push-button  
[Us] rated supply voltage 6 V AC/DC  
signalling colour Clear  
sale per indivisible quantity 10  
 
Complementary

Hide
power dissipation in W 1.2 W  
bulb base BA 9s  
diameter <= 11 mm  
length <= 28 mm