DL1CE024
clear incandescent bulb with BA9s base - 24 V / 2.6 W
Main

Hide
range compatibility Harmony XAC  
accessory / separate part type Incandescent bulb  
accessory / separate part category Lighting accessory  
accessory / separate part destination Illuminated push-button  
[Us] rated supply voltage 24 V AC/DC  
signalling colour Clear  
sale per indivisible quantity 10  
 
Complementary

Hide
power dissipation in W 2.6 W  
bulb base BA 9s  
diameter <= 11 mm  
length <= 28 mm