DL1CE130
clear incandescent bulb with BA9s base - 130 V / 2.4 W
Main

Hide
range compatibility Harmony XAC  
accessory / separate part type Incandescent bulb  
accessory / separate part category Lighting accessory  
accessory / separate part destination Illuminated push-button  
[Us] rated supply voltage 130 V AC/DC  
signalling colour Clear  
sale per indivisible quantity 10  
 
Complementary

Hide
power dissipation in W 2.4 W  
bulb base BA 9s  
diameter 10 mm  
length 28 mm