GV1K02
pushbutton head Ø 40 mm - key release - Ø 22 - red
Main

Hide
range TeSys  
device short name GV1K  
product or component type Stop push-button  
 
Complementary

Hide
control type Push-button latching red 40 mm  
locking options description Key release key n° 455  
height 72.5 mm  
product weight 0.095 kg  
width 45.5 mm  
 
Environment

Hide
IP degree of protection IP55  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 0910 - Schneider Electric declaration of conformity  
REACh Reference contains SVHC above the threshold -   go to CaP for more details