HMISTO511
touch panel screen 3’’4 monochrome G/O/R
Main

Hide
range of product Magelis STO & STU  
product or component type Touch panel screen  
software designation Vijeo Designer  
operating system Magelis  
processor name CPU RISC  
 
Complementary

Hide
display size 3.4 inch  
display type Backlit monochrome STN LCD  
background colour Green, orange and red  
display resolution 200 x 80 pixels  
touch panel Analogue  
backlight lifespan 10000 hours with red
50000 hours with orange
50000 hours with green
 
brightness 8 levels  
contrast 16 levels via touch panel  
character font ASCII
Chinese (simplified Chinese)
Japanese (ANK, Kanji)
Korean
Taiwanese (traditional Chinese)
 
[Us] rated supply voltage 24 V DC +/- 20 %  
inrush current 30 A  
local signalling 1 LED with green for normal operation  
power consumption in W 5 W  
number of pages Limited by internal memory capacity  
processor frequency 333 MHz  
memory description Application memory, 16 MB
Back up of data, 128 kB
 
integrated connection type 1 USB 2.0 type mini B
1 USB 2.0 type A
Removable screw terminal block connector power supply
Female RJ45 connector COM1 serial link with RS232C/RS485 interface at <= 115.2 kbits/s
 
supply External source  
realtime clock Access to the PLC real-time clock  
downloadable protocols Modbus
Third party protocols
Uni-TE
 
fixing mode By 2 spring clips on 1.6...5 mm thick panel  
enclosure material PPT  
marking CE  
height 77.5 mm  
width 116.5 mm  
depth 36.5 mm  
 
Environment

Hide
immunity to microbreaks 3 ms  
standards EN 61131-2
FCC Class A
IEC 61000-6-2
UL 1604
UL 508
 
product certifications CE
C-Tick
CULus
GOST
UL Class 1 Division 2 T4A
UL Class 1 Division 2 T5
 
ambient air temperature for operation 0...50 °C  
ambient air temperature for storage -20...60 °C  
relative humidity 0...90 % without condensation  
operating altitude <= 2000 m  
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
 
NEMA degree of protection NEMA 4X front panel (indoor use)  
shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27  
vibration resistance +/- 3.5 mm (f = 5...9 Hz) conforming to IEC 60068-2-6
1 gn (f = 9...150 Hz) conforming to IEC 60068-2-6
 
electromagnetic compatibility Resistance to radiated electromagnetic fields : 10 V/m conforming to IEC 61000-4-3  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1010 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold