HMISTU855
touch panel screen 5''7 Color
Main

Hide
range of product Magelis STO & STU  
product or component type Touch panel screen  
software designation Vijeo Designer  
operating system Magelis  
processor name CPU ARM9  
 
Complementary

Hide
display size 5.7 inch  
display type QVGA TFT colour touchscreen  
display colour 65536 colours  
display resolution 320 x 240 pixels QVGA  
touch panel Analogue  
backlight lifespan 50000 hours  
brightness 16 levels  
character font ASCII
Chinese (simplified Chinese)
Japanese (ANK, Kanji)
Korean
Taiwanese (traditional Chinese)
 
[Us] rated supply voltage 24 V DC  
supply External source  
supply voltage limits 20.4...28.8 V  
inrush current <= 30 A  
power consumption in W 6.8 W  
number of pages Limited by internal memory capacity  
processor frequency 333 MHz  
memory description Application memory, 16 MB
Back up of data, 64 kB
 
integrated connection type 1 USB 2.0 type mini B
1 USB 2.0 type A
Removable screw terminal block connector power supply
Female RJ45 connector COM1 serial link with RS232C/RS485 interface at <= 115.2 kbits/s
 
realtime clock Access to the PLC real-time clock  
downloadable protocols Modbus
Modbus TCP/IP
Third party protocols
Uni-TE
 
fixing mode Ø 22 mm hole  
enclosure material PC/PBT and PAA  
marking CE
With Schneider logo
 
height 129.15 mm  
width 163 mm  
depth 56.5 mm  
 
Environment

Hide
immunity to microbreaks <= 7 ms  
standards EN 61131-2
FCC Class A
IEC 61000-6-2
UL 1604
UL 508
 
product certifications C-Tick
CULus
UL class 1 Div2 T4A ou T5
Marine
 
ambient air temperature for operation 0...50 °C  
ambient air temperature for storage -20...60 °C  
relative humidity 0...85 % without condensation  
operating altitude <= 2000 m  
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
 
NEMA degree of protection NEMA 4X front panel (indoor use)  
shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27  
vibration resistance +/- 3.5 mm (f = 5...9 Hz) conforming to IEC 60068-2-6
1 gn (f = 9...150 Hz) conforming to IEC 60068-2-6
 
resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1039 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold