LC2D12BD
REVERSING CONTACTOR 575VAC 12A IEC

Dimensions


LC2 or 2 x LC1

a

b

c(1)

e1

e2

G

D09 to D18 (AC)

90

77

86

4

1.5

80

D093 to D123 (AC)

90

99

86

80

D09 to D18 (DC)

90

77

95

4

1.5

80

D093 to D123 (DC)

90

99

95

80

D25 to D38 (AC)

90

85

92

9

5

80

D183 to D383 (AC)

90

99

92

80

D25 to D32 (DC)

90

85

101

9

5

80

D183 to D383 (DC)

90

99

101

80

e1 and e2: including cabling.

(1) With safety cover, without add-on block.