LC2D12BD
REVERSING CONTACTOR 575VAC 12A IEC
Refine your selection






Result: 19 documents
Product image
TeSys LC2D reversing contactor 3 poles screw clamp terminals or lugs with cover 9A to 38A
6/28/2016 12:10:26 PM
Instruction sheet
LC2 D.. 9 to 38 A reversing contactors with screw clamp terminals
Reversing Contactors
Product environmental
3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL_ PEP
End of life manual
TeSys D Contactors AC 09 to 18A
CAD
IEC Reversing Contactor, 9-18A, 3 Pole, D-Line (TESYS)
Certificate
CB Certificate TeSys D - S1-3P Indonesia
CCC TeSys D - LC.D09-18 Indonesia