RM35JA32MW
current control relay RM35-J - range 0.15..1.5 A
Main

Hide
range of product Zelio Control  
product or component type Modular measurement and control relays  
relay type Current control relay  
relay name RM35JA  
relay monitored parameters Overcurrent or undercurrent detection  
time delay type Adjustable 1...20 s, 0 + 10 % on energisation Ti
Adjustable 0.3...30 s, 0 + 10 % on crossing the threshold Tt
 
switching capacity in VA 1250 VA  
minimum switching current 10 mA at 5 V DC  
maximum switching current 5 A AC/DC  
power consumption in VA 3.5 VA AC  
measurement range 0.15...1.5 A E1-M terminals
0.5...5 A E2-M terminals
1.5...15 A E3-M terminals
150 mA...15 A current
 
utilisation category AC-12 conforming to IEC 60947-5-1
AC-13 conforming to IEC 60947-5-1
AC-14 conforming to IEC 60947-5-1
AC-15 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
DC-14 conforming to IEC 60947-5-1
 
 
Complementary

Hide
reset time 1500 ms for time delay  
maximum switching voltage 250 V AC/DC  
[Us] rated supply voltage 24...240 V AC/DC, 50/60 Hz +/- 10 %  
supply voltage limits 20.4...264 V AC/DC  
control circuit voltage limits - 15 % + 10 % Un  
power consumption in W <= 0.6 W DC  
control circuit frequency 40...70 Hz +/- 10 %  
resistance across terminals 0.005 Ohm E3-M terminals
0.015 Ohm E2-M terminals
0.05 Ohm E1-M terminals
 
output contacts 2 C/O  
nominal output current 5 A  
measuring cycle <= 30 ms measurement cycle as true rms value  
hysteresis 5...50 % of threshold setting  
run-up delay at power-up 0.3 s  
measurement accuracy +/- 10 % of the full scale value  
repeat accuracy +/- 0.5 % for input and measurement circuit
+/- 2 % for time delay
 
measurement error 0.05 %/°C with temperature variation
1 by volt over the whole range with voltage variation
 
polarity No DC  
threshold setting 10...100 %  
marking CE : 73/23/EEC
CE : EMC 89/336/EEC
 
overvoltage category III conforming to IEC 60664-1  
insulation resistance > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5
> 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1
 
[Ui] rated insulation voltage 250 V conforming to IEC 60664-1  
operating position Any position without derating  
connections - terminals Screw terminals 1 x 0.5...1 x 4 mm² - AWG 20...AWG 11, solid cable without cable end
Screw terminals 2 x 0.5...2 x 2.5 mm² - AWG 20...AWG 14, solid cable without cable end
Screw terminals 1 x 0.2...1 x 2.5 mm² - AWG 24...AWG 12, flexible cable with cable end
Screw terminals 2 x 0.2...2 x 1.5 mm² - AWG 24...AWG 16, flexible cable with cable end
 
tightening torque 0.6...1 N.m conforming to IEC 60947-1  
housing material Self-extinguishing plastic  
local signalling LED green for power ON
LED yellow for relay ON
 
mounting support 35 mm symmetrical DIN rail conforming to EN/IEC 60715  
electrical durability 100000 cycles  
mechanical durability 30000000 cycles  
operating rate <= 360 operations/hour under full load  
safety reliability data MTTFd = 296.8 years
B10d = 270000
 
contacts material Cadmium free  
width 35 mm  
product weight 0.13 kg  
 
Environment

Hide
immunity to microbreaks 50 ms  
electromagnetic compatibility Emission standard for industrial environments conforming to EN/IEC 61000-6-4
Emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3
Immunity for industrial environments conforming to NF EN/IEC 61000-6-2
 
standards EN/IEC 60255-6  
product certifications CSA
C-Tick
GL
GOST
UL
 
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -20...50 °C  
relative humidity 95 % at 55 °C conforming to IEC 60068-2-30  
vibration resistance 0.35 mm (f = 5...57.6 Hz) conforming to IEC 60068-2-6
1 gn (f = 57.6...150 Hz) conforming to IEC 60255-21-1
 
shock resistance 15 gn for 11 ms conforming to IEC 60255-21-1  
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP30 (casing) conforming to IEC 60529
 
pollution degree 3 conforming to IEC 60664-1  
dielectric test voltage 2 kV AC 50 Hz, 1 min conforming to IEC 60255-5
2 kV AC 50 Hz, 1 min conforming to IEC 60664-1
 
non-dissipating shock wave 4 kV conforming to IEC 60255-5
4 kV conforming to IEC 60664-1
4 kV conforming to IEC 61000-4-5
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0701 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual