TCSAMT31FP
tap-off box - 3 RFID station to Modbus or UNI-TELWAY - M12
Main

Hide
range of product OsiSense XG  
product or component type Connection tap-off box  
device short name TCS  
number of channels 3  
communication port protocol Modbus
Uni-Telway
 
station name XGCS49
XGCS89
 
electrical connection 1 female connector M12 5 pins for network output (A coding)
1 male connector M12 4 pins for power supply (A coding)
3 female connectors M12 5 pins for stations XGCS (A coding)
1 male connector M12 5 pins (A coding)
 
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage  
 
Complementary

Hide
supply voltage limits 19.2...29 V DC  
status LED 1 LED (green) for supply on  
marking CE  
product weight 1.06 kg  
 
Environment

Hide
product certifications UL  
ambient air temperature for operation -25...55 °C  
ambient air temperature for storage -40...85 °C  
relative humidity 30...95 %  
IP degree of protection IP65  
EMC filter Class B EMC filter conforming to EN 55022
Level 3 EMC filter conforming to IEC 61000
 
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 0824 - Schneider Electric declaration of conformity