VW3A4641
passive filter - 6 A - 460 V - for variable speed drive
Main

Hide
product or component type Passive filter  
product specific application Reduction of current harmonics  
 
Complementary

Hide
range compatibility Altivar 61
Altivar 71
 
[Us] rated supply voltage 480 V (+/- 10 %)  
supply frequency 60 Hz (tolerance: +/- 5 %)  
quantity per drive 1 filter per drive for ATV61H075N4
1 filter per drive for ATV61HU15N4
1 filter per drive for ATV61HU22N4
1 filter per drive for ATV61HU30N4
1 filter per drive for ATV61W075N4
1 filter per drive for ATV61W075N4C
1 filter per drive for ATV61WU15N4
1 filter per drive for ATV61WU15N4C
1 filter per drive for ATV61WU22N4
1 filter per drive for ATV61WU22N4C
1 filter per drive for ATV61WU30N4
1 filter per drive for ATV61WU30N4C
1 filter per drive for ATV71H075N4
1 filter per drive for ATV71HU15N4
1 filter per drive for ATV71HU22N4
1 filter per drive for ATV71HU30N4
1 filter per drive for ATV71P075N4Z
1 filter per drive for ATV71PU15N4Z
1 filter per drive for ATV71PU22N4Z
1 filter per drive for ATV71PU30N4Z
1 filter per drive for ATV71W075N4
1 filter per drive for ATV71WU15N4
1 filter per drive for ATV71WU22N4
1 filter per drive for ATV71WU30N4
 
[In] rated current 6 A  
network number of phases 3 phases  
THDI 10 % for ATV61WU30N4 ATV61W motor: 3 kW
10 % for ATV61WU30N4C ATV61W motor: 3 kW
16 % for ATV61HU30N4 ATV61H motor: 3 kW
16 % for ATV71HU30N4 ATV71H motor: 3 kW
16 % for ATV71PU30N4Z ATV71P motor: 3 kW
16 % for ATV71WU30N4 ATV71W motor: 3 kW
10 % for ATV61W075N4 ATV61W motor: 0.75 kW / 1 hp
10 % for ATV61W075N4C ATV61W motor: 0.75 kW / 1 hp
10 % for ATV61WU15N4 ATV61W motor: 1.5 kW / 2 hp
10 % for ATV61WU15N4C ATV61W motor: 1.5 kW / 2 hp
10 % for ATV61WU22N4 ATV61W motor: 2.2 kW / 3 hp
10 % for ATV61WU22N4C ATV61W motor: 2.2 kW / 3 hp
16 % for ATV61H075N4 ATV61H motor: 0.75 kW / 1 hp
16 % for ATV61HU15N4 ATV61H motor: 1.5 kW / 2 hp
16 % for ATV61HU22N4 ATV61H motor: 2.2 kW / 3 hp
16 % for ATV71H075N4 ATV71H motor: 0.75 kW / 1 hp
16 % for ATV71HU15N4 ATV71H motor: 1.5 kW / 2 hp
16 % for ATV71HU22N4 ATV71H motor: 2.2 kW / 3 hp
16 % for ATV71P075N4Z ATV71P motor: 0.75 kW / 1 hp
16 % for ATV71PU15N4Z ATV71P motor: 1.5 kW / 2 hp
16 % for ATV71PU22N4Z ATV71P motor: 2.2 kW / 3 hp
16 % for ATV71W075N4 ATV71W motor: 0.75 kW / 1 hp
16 % for ATV71WU15N4 ATV71W motor: 1.5 kW / 2 hp
16 % for ATV71WU22N4 ATV71W motor: 2.2 kW / 3 hp
 
max current 1.5 x nominal current  
efficiency 98 %  
cos phi 1 at 150 % of line current
0.85 at 75 % of line current
0.99 at 100 % of line current
 
electrical connection Terminal, connection capacity: 16 mm²  
electrical insulation class Class F  
product weight 15 kg  
 
Environment

Hide
IP degree of protection IP20  
relative humidity 5...85 % without condensation  
ambient air temperature for operation 5...40 °C without current derating
> 40...55 °C with current derating 3 % per °C
 
ambient air temperature for storage > -25...55 °C  
operating altitude <= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m