VW3A4645
passive filter - 35 A - 460 V - for variable speed drive
Main

Hide
product or component type Passive filter  
product specific application Reduction of current harmonics  
 
Complementary

Hide
range compatibility Altivar 61
Altivar 71
 
[Us] rated supply voltage 480 V (+/- 10 %)  
supply frequency 60 Hz (tolerance: +/- 5 %)  
quantity per drive 1 filter per drive for ATV71WD22N4
1 filter per drive for ATV71WD18N4
1 filter per drive for ATV61WD22N4C
1 filter per drive for ATV61WD22N4
1 filter per drive for ATV61WD18N4C
1 filter per drive for ATV61WD18N4
1 filter per drive for ATV61HD18N4
1 filter per drive for ATV61HD22N4
1 filter per drive for ATV71HD18N4
1 filter per drive for ATV71HD22N4
 
[In] rated current 35 A  
network number of phases 3 phases  
THDI 10 % for ATV61WD18N4 ATV61W motor: 18.5 kW / 25 hp
10 % for ATV61WD18N4C ATV61W motor: 18.5 kW / 25 hp
16 % for ATV61HD18N4 ATV61H motor: 18.5 kW / 25 hp
16 % for ATV71HD18N4 ATV71H motor: 18.5 kW / 25 hp
16 % for ATV71WD18N4 ATV71W motor: 18.5 kW / 25 hp
10 % for ATV61WD22N4 ATV61W motor: 22 kW / 30 hp
10 % for ATV61WD22N4C ATV61W motor: 22 kW / 30 hp
16 % for ATV61HD22N4 ATV61H motor: 22 kW / 30 hp
16 % for ATV71HD22N4 ATV71H motor: 22 kW / 30 hp
16 % for ATV71WD22N4 ATV71W motor: 22 kW / 30 hp
 
max current 1.5 x nominal current  
efficiency 98 %  
cos phi 1 at 150 % of line current
0.85 at 75 % of line current
0.99 at 100 % of line current
 
electrical connection Terminal, connection capacity: 50 mm²  
electrical insulation class Class F  
product weight 42 kg  
 
Environment

Hide
IP degree of protection IP20  
relative humidity 5...85 % without condensation  
ambient air temperature for operation 5...40 °C without current derating
> 40...55 °C with current derating 3 % per °C
 
ambient air temperature for storage > -25...55 °C  
operating altitude <= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m