VW3A4671
passive filter - 370 A - 460 V - for variable speed drive
Main

Hide
product or component type Passive filter  
product specific application Reduction of current harmonics  
 
Complementary

Hide
range compatibility Altivar 61
Altivar 71
 
[Us] rated supply voltage 480 V (+/- 10 %)  
supply frequency 60 Hz (tolerance: +/- 5 %)  
quantity per drive 1 filter per drive for ATV61HC22N4
1 filter per drive for ATV71HC20N4
1 filter per drive for ATV71HC25N4
2 filters per drive for ATV61HC50N4
2 filters per drive for ATV71HC50N4
 
[In] rated current 370 A  
network number of phases 3 phases  
THDI 5 % for ATV71HC25N4 ATV71H motor: 250 kW / 400 hp
5 % for ATV61HC50N4 ATV61H motor: 500 kW / 700 hp
5 % for ATV71HC50N4 ATV71H motor: 500 kW / 700 hp
5 % for ATV61HC22N4 ATV61H motor: 220 kW / 350 hp
5 % for ATV71HC20N4 ATV71H motor: 200 kW / 300 hp
 
max current 1.5 x nominal current  
efficiency 98 %  
cos phi 1 at 150 % of line current
0.85 at 75 % of line current
0.99 at 100 % of line current
 
electrical connection Bare wires, Ø = 16.5 mm  
electrical insulation class Class F  
product weight 250 kg  
 
Environment

Hide
IP degree of protection IP20  
relative humidity 5...85 % without condensation  
ambient air temperature for operation 5...40 °C without current derating
> 40...55 °C with current derating 3 % per °C
 
ambient air temperature for storage > -25...55 °C  
operating altitude <= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m