VW3A9907
ready assembled IP54 base plate - for ATV61/ATV71- to increase cable connections
Main

Hide
accessory / separate part category Connection accessories  
accessory / separate part type Plate  
accessory / separate part designation Ready assembled IP54 base plate  
product compatibility ATV61WD55N4
ATV61WD75N4
ATV71WD45N4...ATV61WD75N4
 
accessory / separate part destination Increase the number of cable connections  
range compatibility Altivar 61
Altivar 71
 
 
Complementary

Hide
electrical connection 1 cable gland metal ISO50 for the motor cable
1 cable gland plastic ISO12 for the control cable or options
1 cable gland plastic ISO20 for the control cable or options
1 cable gland plastic ISO50 for the control cable or options
1 cable gland plastic ISO63 for the control cable or options
1 cable gland special plastic ISO32 for the network cable
4 cable glands plastic ISO16 for the control cable or options