XB5AS8442
red Ø40 Emergency stop, switching off pushbutton Ø22 latching turn release 1NC
Main

Hide
range of product Harmony XB5  
product or component type Complete emergency switching off push-button
Emergency stop push-button
 
device short name XB5  
bezel material Plastic  
fixing collar material Plastic  
head type Standard  
mounting diameter 22 mm  
sale per indivisible quantity 1  
shape of signaling unit head Round  
type of operator Trigger action and mechanical latching  
reset Push-pull
Turn to release
 
operator profile Red mushroom Ø 40 mm unmarked  
contacts type and composition 1 NC  
contact operation Slow-break  
connections - terminals Screw clamp terminals : <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
Screw clamp terminals : >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
 
 
Complementary

Hide
height 43 mm  
width 40 mm  
depth 82 mm  
terminals description ISO n°1 (11-12)NC  
resistance to high pressure washer 7000000 Pa at 55 °C,distance: 0.1 m  
contacts usage Standard contacts  
positive opening With positive opening conforming to EN/IEC 60947-5-1 appendix K  
operating travel 1.5 mm (NC changing electrical state)
4.3 mm (total travel)
 
mechanical durability 300000 cycles  
tightening torque 0.8...1.2 N.m conforming to EN 60947-1  
shape of screw head Cross head compatible with Philips no 1 screwdriver
Cross head compatible with pozidriv No 1 screwdriver
Slotted head compatible with flat Ø 4 mm screwdriver
Slotted head compatible with flat Ø 5.5 mm screwdriver
 
contacts material Silver alloy (Ag/Ni)  
short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1  
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1  
[Ui] rated insulation voltage 600 V (degree of pollution: 3) conforming to EN 60947-1  
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1  
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
 
electrical durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate: <= 3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
 
electrical reliability Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
 
 
Environment

Hide
protective treatment TH  
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -40...70 °C  
overvoltage category Class II conforming to IEC 60536  
IP degree of protection IP67
IP66 conforming to IEC 60529
IP69K
IP69
 
NEMA degree of protection NEMA 13
NEMA 4X
 
IK degree of protection IK03 conforming to IEC 50102  
standards EN/IEC 60204-1
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
EN/ISO 13850
IEC 60364-5-53
JIS C 4520
UL 508
CSA C22.2 No 14
 
product certifications BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
 
vibration resistance 5 gn 2...500 Hz IEC 60068-2-6  
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0627 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations