XB7EW3561P
yellow illuminated pushbutton Ø 22 - spring return - 250 V - 1 NO
Main

Hide
range of product Harmony XB7  
product or component type Illuminated push-button  
device short name XB7  
mounting diameter 22 mm  
sale per indivisible quantity 10  
light source Incandescent (bulb not included)  
device presentation Monolithic product  
 
Complementary

Hide
height 29 mm  
width 29 mm  
depth 71 mm  
terminals description ISO n°1 (13-14)NO  
product weight 0.02 kg  
device mounting Fixing hole 22.5 mm 22.3 +0.4/0 EN/IEC 60947-1  
fixing center >= 30 x 40 mm support panel metal 1...6 mm
>= 30 x 40 mm support panel plastic 2...6 mm
 
fixing mode Fixing nut beneath head 2...2.4 N.m  
shape of signaling unit head Round  
type of operator Spring return  
operator profile Projecting yellow unmarked  
contacts type and composition 1 NO  
contact operation Slow-break  
positive opening Without  
mechanical durability 300000 cycles  
connections - terminals Screw clamp terminals <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
Screw clamp terminals 1 x 0.34...2 x 2.5 mm² without cable end EN/IEC 60947-1
 
tightening torque 0.8...1.2 N.m EN 60947-1  
shape of screw head Cross Philips no 1
Cross pozidriv No 1
Slotted flat Ø 4 mm
Slotted flat Ø 5.5 mm
Cross JIS No 1
 
short-circuit protection 4 A cartridge fuse gG EN/IEC 60947-5-1  
[Ui] rated insulation voltage 250 V 3 EN/IEC 60947-1  
[Uimp] rated impulse withstand voltage 4 kV EN/IEC 60947-1  
[Ie] rated operational current 0.1 A 250 V DC-13 R300 EN/IEC 60947-5-1
0.22 A 125 V DC-13 R300 EN/IEC 60947-5-1
0.3 A 240 V AC-14 D300 EN/IEC 60947-5-1
0.6 A 120 V AC-14 D300 EN/IEC 60947-5-1
 
electrical durability 1000000 cycles DC-13 0.3 A 24 V 216000 cyc/mn 0.5 EN/IEC 60947-5-1 appendix C
1000000 cycles AC-15 0.03 A 230 V 216000 cyc/mn 0.5 EN/IEC 60947-5-1 appendix C
1000000 cycles AC-15 0.09 A 240 V 108000 cyc/mn 0.5 EN/IEC 60947-5-1 appendix C
 
electrical reliability Λ <= 10exp(-6) 17 V 5 mA EN/IEC 60947-5-4  
signalling type Steady  
bulb base BA 9s  
[Us] rated supply voltage <= 250 V  
service life 2000 h at rated voltage and 25 °C  
compatibility code XB7  
 
Environment

Hide
protective treatment TH  
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -25...55 °C  
electrical shock protection class Class II IEC 61140  
IP degree of protection IP20 rear face IEC 60529
IP54 front face IEC 60529
 
NEMA degree of protection NEMA 12  
standards EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C 4520
UL 508
CSA C22.2 No 14
 
vibration resistance 5 gn 2...500 Hz IEC 60068-2-6  
shock resistance 30 gn 18 ms half sine wave acceleration IEC 60068-2-27
50 gn 11 ms half sine wave acceleration IEC 60068-2-27
 
electromagnetic emission Class B EN 55011