XB7NA21343
PB - Spring Rtn, black - 1NO -WHITE DOWN ARROW
Main

Hide
range of product Harmony XB7  
product or component type Push-button  
device short name XB7  
mounting diameter 22 mm  
sale per indivisible quantity 10  
IP degree of protection IP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
 
shape of signaling unit head Round  
type of operator Spring return  
operator profile Black flush, white down arrow  
contacts type and composition 1 NO  
connections - terminals Screw clamp terminals : <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals : 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
 
device presentation Monolithic product  
 
Complementary

Hide
CAD overall width 29 mm  
CAD overall height 29 mm  
CAD overall depth 51.5 mm  
terminals description ISO n°1 (13-14)NO  
product weight 0.021 kg  
device mounting Fixing hole: Ø 22.5 mm (22.3 +0.4/0) conforming to EN/IEC 60947-1  
fixing center >= 30 x 40 mm on support panel, metal, thickness: 1...6 mm
>= 30 x 40 mm on support panel, plastic, thickness: 2...6 mm
 
fixing mode Fixing nut beneath head recommended torque: 2...2.4 N.m  
contact operation Slow-break  
positive opening With (only NO) positive opening  
mechanical durability 1000000 cycles  
tightening torque 0.8...1.2 N.m conforming to EN 60947-1  
shape of screw head Cross head compatible with JIS No 1 screwdriver
Cross head compatible with Philips no 1 screwdriver
Cross head compatible with pozidriv No 1 screwdriver
Slotted head compatible with flat Ø 4 mm screwdriver
Slotted head compatible with flat Ø 5.5 mm screwdriver
 
short-circuit protection 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1  
[Ui] rated insulation voltage 250 V (degree of pollution: 3) conforming to EN/IEC 60947-1  
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1  
[Ie] rated operational current 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
 
electrical durability 1000000 cycles, DC-13, 0.3 A at 24 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.03 A at 230 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.09 A at 240 V, operating rate: 108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
 
electrical reliability Λ <= 10exp(-6) at 17 V, 5 mA conforming to EN/IEC 60947-5-4  
 
Environment

Hide
protective treatment TH  
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -25...70 °C  
overvoltage category Class II conforming to IEC 61140  
NEMA degree of protection NEMA 12 conforming to UL 50 E
NEMA 3 conforming to UL 50 E
 
standards EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C 4520
UL 508
CSA C22.2 No 14
 
product certifications CCC
GOST
 
vibration resistance 5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1145 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual