XBTZGABE1
discrete I/O connecting cable for 3.8" screen HMI controller
Main

Hide
accessory / separate part category Connection accessories  
accessory / separate part type Connecting cable  
accessory / separate part designation Discrete I/O connecting cable  
accessory / separate part destination 3.8" screen HMI controller  
range compatibility Advantys Telefast ABE7
Magelis XBT GC, GT/GK with control
 
 
Complementary

Hide
cable length 2 m  
electrical connection 1 connector HE10 26 ways for Telefast ABE7 side
1 connector 22 ways for controller side
 
product weight 0.18 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0627 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual