XCKP2501G11
limit switch XCKP - with rotary head w/o operating lever - 1NC+1NO - slow - Pg11
Main

Hide
range of product OsiSense XC  
series name Standard format  
product or component type Limit switch  
device short name XCKP  
sensor design Compact  
body type Fixed  
head type Rotary head  
material Plastic  
body material Plastic  
head material Zamak  
fixing mode By the body  
movement of operating head Rotary  
type of operator Spring return without operating lever  
type of approach Lateral approach 2 directions  
number of poles 2  
contacts type and composition 1 NC + 1 NO  
contact operation Slow-break, break before make  
 
Complementary

Hide
electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²  
cable entry 1 entry tapped for Pg 11 cable gland  
contacts insulation form Zb  
positive opening With  
positive opening minimum torque 0.25 N.m  
minimum torque for tripping 0.1 N.m  
maximum actuation speed 1.5 m/s  
contact code designation Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1 appendix A
A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
 
[Ui] rated insulation voltage 500 V degree of pollution 3 conforming to IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
 
resistance across terminals <= 25 MOhm conforming to IEC 60255-7 category 3  
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
 
short-circuit protection 10 A by gG cartridge fuse  
electrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
 
mechanical durability 10000000 cycles  
width 31 mm  
height 65 mm  
depth 30 mm  
product weight 0.115 kg  
terminals description ISO n°1 (13-14)NO
(21-22)NC
 
 
Environment

Hide
shock resistance 50 gn (duration = 11 ms) conforming to IEC 60068-2-27  
vibration resistance 25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6  
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
 
IK degree of protection IK04 conforming to EN 50102  
electrical shock protection class Class II conforming to IEC 61140
Class II conforming to NF C 20-030
 
ambient air temperature for operation -25...70 °C  
ambient air temperature for storage -40...70 °C  
protective treatment TC  
product certifications CCC
CSA
UL
 
standards EN 60204-1
EN 60947-5-1
IEC 60204-1
IEC 60947-5-1
UL 508
CSA C22.2 No 14
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1402 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold