XGSZ33EIP
Connection box EtherNet/IP - 3 channels for XGCS smart antennas
Main

Hide
range of product OsiSense XG RFiD  
product or component type Connection Ethernet IP box  
device short name XGSZ33  
number of channels 3  
communication port protocol Ethernet/IP  
station name XGCS49
XGCS89
 
electrical connection 1 male connector M12 4 pins for power supply (A coding)
3 female connectors M12 5 pins for stations XGCS (A coding)
1 female connector M12 4 pins for Ethernet network (D coding)
 
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage  
 
Complementary

Hide
supply voltage limits 21.6...26.4 V DC  
power consumption in W < 2.5 W  
status LED 2 dual color LED (red/green) for Module Status
3 dual color LED (red/green) for Network status
1 LED (green) for Link
1 dual color LED (red/green) for Activity
0 dual color LED (red/green) for Subnet status
1 dual color LED (red/green) for Device status
 
communication service Cyclical variable exchange  
register words 1...123 words  
transmission support medium Ethernet cable  
transmission rate 10/100 Mbit/s  
marking CE  
product weight 1.06 kg  
 
Environment

Hide
ambient air temperature for operation 0...55 °C  
ambient air temperature for storage -25...85 °C  
relative humidity 30...95 %  
IP degree of protection IP65  
EMC filter Class B EMC filter conforming to EN 55022  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product