XGSZ33ETH
Connection box Modbus TCP/IP - 3 channels for XGCS smart antennas
Main

Hide
range of product OsiSense XG  
product or component type Connection Ethernet box  
device short name XGSZ33  
number of channels 3  
communication port protocol Modbus TCP/IP  
station name XGCS49
XGCS89
 
electrical connection 1 male connector M12 4 pins for power supply (A coding)
3 female connectors M12 5 pins for stations XGCS (A coding)
1 connector M12 4 pins for Ethernet network (D coding)
 
[Us] rated supply voltage 24 V DC conforming to Protective Extra Low Voltage  
 
Complementary

Hide
bus conformity class A10  
supply voltage limits 19.2...29 V DC  
power consumption in W < 1 W  
status LED 1 LED (green) for Ethernet network activity
1 LED (green) for supply on
1 LED (red) for collision detection
1 LED (red) for fault
1 LED (yellow) for diagnostics
 
communication service Modbus messaging  
register words 1...123 words  
port Ethernet 100BASE-TX
10BASE-T
 
transmission support medium Ethernet cable  
transmission rate 10/100 Mbit/s  
marking CE  
product weight 1.06 kg  
 
Environment

Hide
product certifications UL  
ambient air temperature for operation 0...70 °C  
ambient air temperature for storage -40...85 °C  
relative humidity 30...95 %  
IP degree of protection IP65  
EMC filter Class B EMC filter conforming to EN 55022
Level 3 EMC filter conforming to IEC 61000
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0824 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual