XPSMF1DI1601
Preventa safety remote input module - 16 I not isolated
Main

Hide
range of product Preventa Safety automation  
product or component type Preventa safety remote input module  
safety module name XPSMF1  
safety module application Extension of I/O capacity  
safety use category Category 4 maximum conforming to EN 954-1
Performance level e conforming to EN/ISO 13849-1
SIL 3 conforming to EN/IEC 61508
 
function of module Monitoring safety detection discrete input
Monitoring safety dialogue discrete input
Monitoring short-circuit and line break remote line control output
 
[Us] rated supply voltage 24 V DC (- 15...20 %)  
supply SELV or PELV conforming to EN/IEC 60950  
discrete input number 16, not isolated  
number of outputs 4 not isolated for line control outputs  
structure type 10BASE-T/100BASE-TX  
 
Complementary

Hide
response time Depending on size of application  
voltage state 0 guaranteed <= 5 V for discrete input  
voltage state 1 guaranteed >= 15 V for discrete input  
current state 0 guaranteed 1...1.5 mA, discrete input  
current state 1 guaranteed >= 2 mA, discrete input  
discrete input voltage 19.2 V  
discrete input current 40 mA  
input protection type Protected against short-circuit  
output voltage 20 V line control outputs  
nominal output current 60 mA for line control outputs  
switching voltage 7.5 V for discrete input  
switching time 250 µs for discrete input  
communication port protocol Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better  
exchange mode Half duplex, full duplex, autonegotiation  
number of terminal blocks 1 for discrete output
1 for power supply
4 for discrete input
 
current consumption 0.8 A at 24 V DC on power supply  
mounting support 35 mm symmetrical DIN rail  
depth 66.5 mm  
height 109 mm  
width 152 mm  
product weight 0.7 kg  
 
Environment

Hide
IP degree of protection IP20  
ambient air temperature for operation 0...60 °C  
ambient air temperature for storage -40...85 °C conforming to EN 61131-2