XUB0SKSWL2T
photo-electric sensor - XUB - emitter - 90° - 12..24VDC - cable 2m
Main

Hide
range of product OsiSense XU  
series name Application food and beverage mutlimode  
electronic sensor type Photo-electric sensor transmitter  
sensor name XUB  
sensor design Cylindrical M18  
detection system Thru beam  
material Stainless steel  
line of sight type 90° lateral  
type of output signal Discrete  
supply circuit type DC  
wiring technique 3-wire  
electrical connection Cable  
cable length 2 m  
product specific application -  
emission Infrared thru beam  
[Sn] nominal sensing distance 10 m thru beam need a receiver  
 
Complementary

Hide
enclosure material Stainless steel : 304 CU  
lens material PMMA  
maximum sensing distance 14 m thru beam  
output type Solid state  
add on input Test by emission breaking  
wire insulation material PvR  
status LED 1 LED (green) for supply on  
[Us] rated supply voltage 12...24 V DC with reverse polarity protection  
supply voltage limits 10...36 V DC  
switching capacity in mA <= 100 mA (overload and short-circuit protection)  
switching frequency <= 250 Hz  
voltage drop 1.5 V (closed state)  
current consumption 20 mA (no-load)  
delay first up < 200 ms  
delay response < 2 ms  
delay recovery < 2 ms  
setting-up Without sensitivity adjustment  
diameter 18 mm  
length 78 mm  
product weight 0.11 kg  
 
Environment

Hide
product certifications CE
CSA
UL
 
ambient air temperature for operation -25...55 °C  
ambient air temperature for storage -40...70 °C  
vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27  
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
IP69K double insulation conforming to DIN 40050
 
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 0821 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold