XUK2SKSMM12T
photo-electric sensor - XUKS - thru beam transmitter - Sn 15m - 10..30VDC - M12
Main

Hide
range of product OsiSense XU  
series name Application food and beverage single mode  
electronic sensor type Photo-electric sensor  
sensor name XUK  
sensor design Compact 50 x 50  
detection system Thru beam  
material Stainless steel  
type of output signal Discrete  
supply circuit type DC  
wiring technique 4-wire  
electrical connection 1 male connector M12, 4 pins  
product specific application -  
emission Red thru beam  
[Sn] nominal sensing distance 15 m thru beam  
 
Complementary

Hide
enclosure material Stainless steel 316  
lens material PMMA  
maximum sensing distance 20 m thru beam  
output type Solid state  
add on output Without  
add on input Test  
wire insulation material PVC  
status LED 1 LED (yellow) for output state  
[Us] rated supply voltage 12...24 V DC  
supply voltage limits 9...33 V DC  
switching capacity in mA <= 100 mA (overload and short-circuit protection)  
switching frequency <= 250 Hz  
voltage drop <= 1.5 V (closed state)  
current consumption <= 35 mA (no-load)  
delay first up < 15 ms  
delay response < 2 ms  
delay recovery < 2 ms  
setting-up Without sensitivity adjustment  
depth 50 mm  
height 50 mm  
width 18 mm  
product weight 0.15 kg  
 
Environment

Hide
product certifications CE
CSA
UL
 
ambient air temperature for operation -25...55 °C  
temperature for cleaning operation -20...100 °C  
ambient air temperature for storage -40...70 °C  
vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27  
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
 
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Will not be Compliant