XUSZFB2
Column Double fixing base with springs and adjustment screws for positioning
Main

Hide
range of product Preventa Safety detection  
accessory / separate part category Mounting and fixing accessories  
accessory / separate part type Fixing base  
product compatibility XUSL2E
XUSL4E
 
accessory / separate part destination Fixing column  
 
Complementary

Hide
ambient air temperature for operation -10...50 °C
14...121 °F
 
ambient air temperature for storage -25...70 °C
-13...158 °F
 
kit composition 2 plate(s)  
height 47 mm  
height protected 47 mm  
product weight 2.2 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1425 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual