XUSZWPE045
Protective screen 495 mm for safety light curtains
Main

Hide
range of product Preventa Safety detection  
accessory / separate part category Protection accessories  
accessory / separate part type Protective screen  
product compatibility XUSL.E...46  
accessory / separate part destination Safety light curtain type 2
Safety light curtain type 4
 
height 495 mm  
quantity per set Set of 4  
 
Complementary

Hide
material Polycarbonate  
sensing distance reduction coefficient 0.97 Sn  
product weight 0.2 kg  
 
Environment

Hide
resistance to chemical agents Resistant alkalis
Resistant aqueous solutions
Resistant detergents and cleaners
Resistant to inorganic diluted acids
 
ambient air temperature for operation -10...55 °C
14...131 °F
 
ambient air temperature for storage -25...70 °C
-13...158 °F
 
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1425 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual