XVBC21
INDICATING BANK ACCESSORIES 70MM+OPTIONS

Indicator Bank without “Flash” Discharge Tube Unit
Dimensions

Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


(1)
Base unit
(2)
Illuminated or audible signalling unit XVBC•••, to be ordered separately
(3)
Cover (supplied with base unit)

Number of illuminated or audible signalling units (no “flash”)

b in mm

b in in.

1

138

5.43

2

201

7.91

3

264

10.39

4

327

12.87

5

390

15.35