XY2CZ9525
mounting kit - Ø 5 mm - L 25.5 m
Main

Hide
range of product Preventa XY2  
accessory / separate part type Mounting kit  
accessory / separate part category Mounting and fixing accessories  
 
Complementary

Hide
product compatibility XY2CE  
accessory / separate part destination Emergency stop rope pull switch  
kit composition 1 - galvanised cable
1 - XY2CZ702 end spring
1 - XY2CZ404 turnbuckle
3 - XY2CZ704 cable end protector
4 - XY2CZ524 cable grip
11 - XY2CZ601 cable support
 
cable outer diameter 5 mm  
cable length 25.5 m  
product weight 1.853 kg  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0736 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations