ZB5AG2
selector switch head Ø22 2-position stay put Ronis 455
Main

Hide
range of product Harmony XALF
Harmony XB5
 
product or component type Head for key selector switch  
device short name ZB5  
bezel material Plastic  
mounting diameter 22 mm  
head type Standard  
sale per indivisible quantity 1  
shape of signaling unit head Round  
type of operator Stay put  
operator profile Black key switch  
operator position information 2 positions 90°  
type of keylock Ronis 455  
key withdrawal position Left  
 
Complementary

Hide
CAD overall width 29 mm  
CAD overall height 29 mm  
CAD overall depth 72 mm  
product weight 0.057 kg  
mechanical durability 1000000 cycles  
station name XALD 1...5 cut-outs
XALK 2...5 cut-outs
 
electrical composition code C15 for 1 contacts using single blocks in front mounting
C15 for 1 contacts using single blocks in front mounting
C11 for 3 contacts using single blocks in front mounting
SF1 for 3 contacts using single blocks in front mounting
C7 for 4 contacts using single blocks in front mounting
C8 for 4 contacts using single and double blocks in front mounting
SR1 for 3 contacts using single blocks in rear mounting
C4 for 6 contacts using single and double blocks in front mounting
C5 for 5 contacts using single blocks in front mounting
C6 for 5 contacts using single and double blocks in front mounting
C3 for 6 contacts using single blocks in front mounting
 
 
Environment

Hide
protective treatment TH  
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -40...70 °C  
overvoltage category Class II conforming to IEC 60536  
IP degree of protection IP67
IP66 conforming to IEC 60529
IP69K
IP69
 
NEMA degree of protection NEMA 13
NEMA 4X
 
resistance to high pressure washer 7000000 Pa at 55 °C,distance: 0.1 m  
IK degree of protection IK06 conforming to IEC 50102  
standards EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C 4520
UL 508
CSA C22.2 No 14
 
product certifications BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
 
vibration resistance 5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6  
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27