ZB5RZA0
ZB5R PB head spring return without cap
Main

Hide
range of product Harmony XB5R  
product or component type Wireless and batteryless transmitter  
device short name XB5R  
bezel material Dark grey plastic  
mounting diameter 22 mm  
sale per indivisible quantity 1  
shape of signaling unit head Round  
type of operator Spring return  
operator profile Without cap flush  
 
Complementary

Hide
station name XALD 1...5 cut-outs  
electrical composition code PW1  
 
Environment

Hide
ambient air temperature for storage -40...70 °C  
ambient air temperature for operation -25...70 °C  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0627 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual