25CJB4W
Mita - 2-way angle box - for 25 mm conduit - white
Main

Hide
range of product Mita  
product or component type Junction box  
colour tint White  
quantity per set Set of 10  
 
Complementary

Hide
cable entry 2 tube entry  
junction box type Angle  
product destination 25 mm conduit  
product compatibility Insert clip when used to suspend lighting units  
maximum load 3 kg at 60 °C  
material UPVC (unplasticized polyvinyl chloride)  
 
Environment

Hide
standards BS 4607-5  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 0626 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product end of life instructions Need no specific recycling operations