A9A26924
Acti 9 - Auxiliary contact iOF - 1 C/O - AC/DC
Main

Hide
range Acti 9  
product or component type OC contact  
device short name IOF  
signal contacts composition 1 C/O  
[In] rated current 1 A at 130 V DC
1.5 A at 60 V DC
2 A at 48 V DC
6 A at 24 V DC
3 A at 415 V AC - 50/60 Hz
6 A at 240 V AC - 50/60 Hz
 
9 mm pitches 1  
 
Complementary

Hide
range compatibility Acti 9 iC60
Acti 9 iDPN Vigi
Acti 9 iID
Acti 9 iSW
Acti 9 iSW-NA
Acti 9 iC60 RCBO
Acti 9 iC65
Acti 9 ARA
Acti 9 RCA
Acti 9 iDPN (China version)
Acti 9 iC40
 
[Ui] rated insulation voltage 4 kV  
mounting mode Clip-on  
mounting support DIN rail  
height 86 mm  
width 9 mm  
depth 73 mm  
product weight 32 g  
colour White  
connections - terminals Screw clamp terminal in bottom 2 cable(s) 1.5 mm² flexible with ferrule
Screw clamp terminal in bottom 1 cable(s) 1...4 mm² rigid
Screw clamp terminal in bottom 1 cable(s) 0.5...2.5 mm² flexible
Screw clamp terminal in bottom 2 cable(s) 2.5 mm² rigid
 
wire stripping length 10 mm  
tightening torque 1 N.m  
 
Environment

Hide
standards EN/IEC 60947-5-1  
IP degree of protection IP20 conforming to EN/IEC 60947-5-1  
pollution degree 3 conforming to EN/IEC 60947-5-1  
tropicalisation 2 conforming to EN/IEC 60947-5-1  
ambient air temperature for operation -35...70 °C  
ambient air temperature for storage -40...85 °C  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1216 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Available PDF image  download End of life manual