A9C20834
contactor iCT - 4 poles - 4 NO - 25 A - 220..240 V AC
Main

Hide
range Acti 9  
product name Acti 9 iCT  
product or component type Contactor  
device short name ICT  
device application Motor-heating-lighting  
poles description 4P  
[Ie] rated operational current 25 A AC-7A
8.5 A AC-7B
 
pole contact composition 4 NO  
network type AC  
control type Remote control  
[Uc] control circuit voltage 220...240 V AC 50 Hz  
 
Complementary

Hide
network frequency 50 Hz  
[Ue] rated operational voltage 400 V AC 50 Hz  
maximum power 1.6 W 400 V AC  
[Ui] rated insulation voltage 500 V AC 50/60 Hz  
[Uimp] rated impulse withstand voltage 4 kV  
control signal type Maintained  
switching frequency 100 switching operations/day  
local signalling Action indicator  
hold-in power consumption in VA 4.6 VA  
inrush power in VA 34 VA  
mounting mode Clip-on  
mounting support 35 mm symmetrical DIN rail  
9 mm pitches 4  
height 81 mm  
width 36 mm  
depth 60 mm  
colour White  
mechanical durability 1000000 cycles  
electrical durability 30000 cycles, 50 Hz, AC-7C conforming to IEC/EN 61095
30000 cycles, 50 Hz, AC-7C conforming to IEC/EN 61095
100000 cycles, 50 Hz, AC-1 conforming to EN/IEC 60947-4-1
30000 cycles, 50 Hz, AC-3 conforming to EN/IEC 60947-4-1
30000 cycles, 50 Hz, AC-5A conforming to EN/IEC 60947-4-1
30000 cycles, 50 Hz, AC-5B conforming to EN/IEC 60947-4-1
100000 cycles at 25 A, 50 Hz, AC-7A conforming to IEC/EN 61095
30000 cycles at 8.5 A, 50 Hz, AC-7B conforming to IEC/EN 61095
 
connections - terminals Control circuit : 2 tunnel type terminals 1.5 mm² for rigid cable(s)
Power circuit : 1 tunnel type terminals 1...4 mm² for flexible cable(s)
Power circuit : 1 tunnel type terminals 1.5...6 mm² for rigid cable(s)
Control circuit : 1 tunnel type terminals 1.5...2.5 mm² for rigid cable(s)
Control circuit : 2 tunnel type terminals 1.5...2.5 mm² for flexible cable(s)
 
tightening torque Control circuit : 0.8 N.m
Power circuit : 0.8 N.m
 
product compatibility IACTc
IACTp
IACTs
IATEt
 
 
Environment

Hide
standards IEC/EN 61095  
noise level 30 dB  
heat dissipation 1.6 W at 50/60 Hz  
IP degree of protection IP20  
pollution degree 2  
tropicalisation 2 conforming to EN 60947-4-1
2 conforming to EN 61095
2 conforming to IEC 1095
 
relative humidity 95 % (55 °C)  
operating altitude 2000 m  
ambient air temperature for operation -5...60 °C  
ambient air temperature for storage -40...70 °C  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1001 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations