Add to favorites
|
Help
Historic
A9D31606
A9D31606
Acti 9 iDPN N Vigi - RCBO - 1P+N - 6A - C Curve - 6000A - 30mA - type AC
Download your A9D31606 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Documents & Downloads
Main
Hide
range
Acti 9
product name
Acti 9 iDPN Vigi
product or component type
Residual current breaker with overcurrent protection (RCBO)
device short name
IDPN N Vigi
device application
Distribution
poles description
1P + N
number of protected poles
1
neutral position
Left
[In] rated current
6 A
network type
AC
trip unit technology
Thermal-magnetic
curve code
C
earth-leakage sensitivity
30 mA
earth-leakage protection time delay
Instantaneous
earth-leakage protection class
Type AC
breaking capacity
Icn 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
suitability for isolation
Yes conforming to EN/IEC 60947-2
 
Complementary
Hide
device location in system
Outgoer
network frequency
50 Hz
[Ue] rated operational voltage
220...240 V AC 50 Hz
magnetic tripping limit
5...10 x In
residual current tripping technology
Voltage independent
[Ics] rated service breaking capacity
6000 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
rated breaking and making capacity
Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
limitation class
3 conforming to EN/IEC 61009-2-1
[Ui] rated insulation voltage
400 V AC 50 Hz
[Uimp] rated impulse withstand voltage
4 kV
contact position indicator
Yes
control type
Toggle
local signalling
ON, OFF, fault trip
mounting mode
Clip-on
mounting support
DIN rail
9 mm pitches
4
height
85 mm
width
36 mm
depth
73 mm
product weight
125 g
colour
White
mechanical durability
20000 cycles
electrical durability
20000 cycles
locking options description
Padlocking device
connections - terminals
Single terminal, top or bottom rigid wire(s) 1...16 mm² max
Single terminal, top or bottom flexible wire(s) 1...10 mm² max
Single terminal, top or bottom flexible with ferrule wire(s) 1...10 mm² max
wire stripping length
15 mm (top or bottom)
tightening torque
2 N.m (top or bottom)
earth-leakage protection
Integrated
 
Environment
Hide
standards
EN/IEC 61009-2-1
product certifications
GOST
VDE
IP degree of protection
IP20 conforming to IEC 60529
IP40 for modular enclosure conforming to IEC 60529
pollution degree
3
overvoltage category
III conforming to IEC 60364
electromagnetic compatibility
8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
tropicalisation
2 conforming to IEC 60068-1
relative humidity
95 % ( 55 °C )
ambient air temperature for operation
-5...60 °C
ambient air temperature for storage
-40...85 °C
 
Offer Sustainability
Hide
Sustainable offer status
Green Premium product
RoHS (date code: YYWW)
Compliant - since 1214 - Schneider Electric declaration of conformity
REACh
Reference not containing SVHC above the threshold
Product environmental profile
Available
download Product environmental
Product end of life instructions
Need no specific recycling operations