Add to favorites
|
Help
Historic
A9F55204
A9F55204
Acti9 iC60H 2P 4A D Miniature Circuit Breaker
Download your A9F55204 datasheet
Change your selection
Discover other products & accessories
Discover your Schneider Electric tools
Characteristics
|
Documents & Downloads
Main
Hide
range
Acti 9
product name
Disbo iC60
product or component type
Miniature circuit-breaker
device short name
IC60H
poles description
2P
number of protected poles
2
[In] rated current
4 A
network type
AC
trip unit technology
Thermal-magnetic
curve code
D
breaking capacity
70 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
50 kA Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
70 kA Icu conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz
70 kA Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
10 kA Icu conforming to EN/IEC 60947-2 - 100...133 V DC
10000 A Icn conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz
utilisation category
Category A conforming to EN/IEC 60947-2
 
Complementary
Hide
network frequency
50/60 Hz
[Ue] rated operational voltage
440 V AC 50/60 Hz
magnetic tripping limit
12 x In +/- 20 %
[Ics] rated service breaking capacity
70 kA 100 % x Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
70 kA 100 % x Icu conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz
70 kA 100 % x Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
50 kA 100 % x Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
10 kA 100 % x Icu conforming to EN/IEC 60947-2 - 100...133 V DC
10000 A 100 % x Icu conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz
limitation class
3 conforming to EN/IEC 60947-2
[Ui] rated insulation voltage
500 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage
6 kV conforming to EN/IEC 60947-2
contact position indicator
Yes
control type
Toggle
local signalling
Trip indicator
mounting mode
Clip-on
mounting support
Rail
9 mm pitches
4
height
85 mm
width
36 mm
depth
78.5 mm
product weight
0.25 kg
colour
White
mechanical durability
20000 cycles
electrical durability
10000 cycles
provision for padlocking
Padlockable
connections - terminals
Single terminal, top or bottom rigid wire(s) 1...25 mm² max
Single terminal, top or bottom flexible wire(s) 1...16 mm² max
wire stripping length
14 mm top or bottom
tightening torque
2 N.m top or bottom
earth-leakage protection
Separate block
 
Environment
Hide
standards
EN/IEC 60947-2
EN/IEC 60898-1
IP degree of protection
IP20 conforming to IEC 60529
pollution degree
3 conforming to EN/IEC 60947-2
tropicalisation
2 conforming to IEC 60068-1
relative humidity
95 % ( 55 °C )
ambient air temperature for operation
-35...70 °C
ambient air temperature for storage
-40...85 °C
 
Offer Sustainability
Hide
Sustainable offer status
Green Premium product
RoHS (date code: YYWW)
Compliant - since 0627 - Schneider Electric declaration of conformity
REACh
Reference not containing SVHC above the threshold
Product environmental profile
Available
download Product environmental
Product end of life instructions
Need no specific recycling operations