A9F55332
Acti9 iC60H 3P 32A D Miniature Circuit Breaker
Main

Hide
range Acti 9  
product name Disbo iC60  
product or component type Miniature circuit-breaker  
device short name IC60H  
poles description 3P  
number of protected poles 3  
[In] rated current 32 A  
network type AC  
trip unit technology Thermal-magnetic  
curve code D  
breaking capacity 10 kA Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
15 kA Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
30 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
42 kA Icu conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz
20 kA Icu conforming to EN/IEC 60947-2 - 100...133 V DC
10000 A Icn conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz
 
utilisation category Category A conforming to EN/IEC 60947-2  
 
Complementary

Hide
network frequency 50/60 Hz  
[Ue] rated operational voltage 440 V AC 50/60 Hz  
magnetic tripping limit 12 x In +/- 20 %  
[Ics] rated service breaking capacity 5 kA 50 % x Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
15 kA 50 % x Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
7.5 kA 50 % x Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
21 kA 50 % x Icu conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz
20 kA 100 % x Icu conforming to EN/IEC 60947-2 - 100...133 V DC
10000 A 100 % x Icu conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz
 
limitation class 3 conforming to EN/IEC 60947-2  
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2  
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2  
contact position indicator Yes  
control type Toggle  
local signalling Trip indicator  
mounting mode Clip-on  
mounting support Rail  
9 mm pitches 6  
height 85 mm  
width 54 mm  
depth 78.5 mm  
product weight 0.375 kg  
colour White  
mechanical durability 20000 cycles  
electrical durability 10000 cycles  
provision for padlocking Padlockable  
connections - terminals Single terminal, top or bottom rigid wire(s) 1...35 mm² max
Single terminal, top or bottom flexible wire(s) 1...25 mm² max
 
wire stripping length 14 mm top or bottom  
tightening torque 3.5 N.m top or bottom  
earth-leakage protection Separate block  
 
Environment

Hide
standards EN/IEC 60947-2
EN/IEC 60898-1
 
IP degree of protection IP20 conforming to IEC 60529  
pollution degree 3 conforming to EN/IEC 60947-2  
tropicalisation 2 conforming to IEC 60068-1  
relative humidity 95 % ( 55 °C )  
ambient air temperature for operation -35...70 °C  
ambient air temperature for storage -40...85 °C  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0627 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations