A9R11280
Acti 9 iID - RCCB - 2P - 80A - 30mA - type AC
Main

Hide
range Acti 9  
product name Acti 9 iID  
product or component type Residual current circuit breaker (RCCB)  
device short name IID  
poles description 2P  
neutral position Left  
[In] rated current 80 A  
network type AC  
earth-leakage sensitivity 30 mA  
earth-leakage protection time delay Instantaneous  
earth-leakage protection class Type AC  
 
Complementary

Hide
device location in system Outgoer  
network frequency 50/60 Hz  
[Ue] rated operational voltage 220...240 V AC 50/60 Hz  
residual current tripping technology Voltage independent  
rated breaking and making capacity Im 1500 A
Idm 1500 A
 
rated conditional short-circuit current 10 kA  
[Ui] rated insulation voltage 500 V AC 50/60 Hz  
[Uimp] rated impulse withstand voltage 6 kV  
contact position indicator Yes  
control type Toggle  
mounting mode Clip-on  
mounting support DIN rail  
9 mm pitches 4  
height 91 mm  
width 36 mm  
depth 73.5 mm  
product weight 0.21 kg  
colour White  
mechanical durability 20000 cycles  
electrical durability 10000 cycles AC-1  
locking options description Padlocking device  
connections - terminals Single terminal, top or bottom rigid wire(s) 1...35 mm² max
Single terminal, top or bottom flexible wire(s) 1...25 mm² max
Single terminal, top or bottom flexible with ferrule wire(s) 1...25 mm² max
 
wire stripping length 14 mm (top or bottom)  
tightening torque 3.5 N.m (top or bottom)  
 
Environment

Hide
standards EN/IEC 61008-1  
product certifications SNI  
IP degree of protection IP20 conforming to IEC 60529
IP40 for modular enclosure conforming to IEC 60529
 
pollution degree 3  
electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1  
ambient air temperature for operation -5...60 °C  
ambient air temperature for storage -40...85 °C  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 0627 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations