ASI67FFP40D

Main

[TAG[ hide ]]
range of product Advantys  
product or component type Direct connection interface  
range compatibility AS-Interface cabling system  
AS-i version V2.1  
addressing Standard  
enclosure type Compact  
width 45 mm  
number of addresses 0...31  
number of inputs 4  
 
Complementary

[TAG[ hide ]]
height 80 mm for connection base ASI67FFB01
116.5 mm for connection base ASI67FFB02
 
depth 42 mm for connection base ASI67FFB01
37.5 mm for connection base ASI67FFB02
 
[Us] rated supply voltage 26.5...31.6 V for AS-Interface line  
reverse polarity protection Integrated  
current consumption <= 45 mA AS-Interface line without sensor supply  
actuator sensor interface profile [AS-i] 00FE  
output fallback position OFF in the absence of communication  
parameter bits Not used  
electrical connection 1 IDC for AS-Interface line
1 IDC for auxiliary supply
1 jack connector
4 female connectors M12 standard for sensor
 
supply Via AS-Interface line for sensor side  
input compatibility 2 or 3-wire PNP conforming to EN/IEC 61131-2 type 2  
sensor power supply 18...30 V conforming to EN/IEC 60947-5-1  
supply current for sensors <= 150 mA at 40...70 °C, protection type: overload and short-circuit protection
<= 200 mA at -25...40 °C, protection type: overload and short-circuit protection
 
voltage state 1 guaranteed > 11 V (sensor side)  
current state 1 guaranteed >= 6 mA (sensor side)  
voltage state 0 guaranteed < 5 V (sensor side)  
current state 0 guaranteed <= 2 mA (sensor side)  
input current 8 mA  
installation category II conforming to IEC 60664  
surge withstand 1 kV at 2 Ohm (differential mode) conforming to EN/IEC 61000-4-5
2 kV at 12 Ohm (common mode) conforming to EN/IEC 61000-4-5
 
fixing mode By 2 or 3 screws M4
Clip-on, mounting on 35 mm symmetrical rail conforming to EN/IEC 60715
 
tightening torque 0.6 N.m  
material Stainless steel  
housing material PBT 30 % GF Valox 553  
local signalling 1 LED green, function: AS-Interface power ON (ASI PWR)
1 LED green, function: auxiliary supply ON (AUX PWR)
1 LED red, function: fault
4 LEDs yellow, function: input status
 
product weight 0.09 kg  
 
Environment

[TAG[ hide ]]
product certifications AS-Interface No 55001
CSA
UL
 
ambient air temperature for operation -25...70 °C conforming to EN/IEC 60529  
ambient air temperature for storage -40...85 °C  
IP degree of protection IP54 for use as tap-off or at line end conforming to IEC 60529
IP67 conforming to IEC 60529
 
shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27  
vibration resistance +/-1 mm (f = 2...13.2 Hz) conforming to GL
+/-1 mm (f = 2...36 Hz) conforming to EN/IEC 60068-2-6
0.7 gn (f = 13.2...100 Hz) conforming to GL
5 gn (f = 36...150 Hz) conforming to EN/IEC 60068-2-6
 
dielectric test voltage 2 kV between outputs and AS-Interface line for 1 minute conforming to EN/IEC 60664-1
0.5 kV between auxiliary supply and AS-Interface line for 1 minute conforming to EN/IEC 60664-1
0.5 kV between inputs and auxiliary supply for 1 minute conforming to EN/IEC 60664-1
0.5 kV between inputs and outputs for 1 minute conforming to EN/IEC 60664-1
 
resistance to electrostatic discharge 8 kV conforming to EN/IEC 61000-4-2 level 3  
resistance to radiated fields 10 V/m conforming to EN/IEC 61000-4-3 level 3  
resistance to conducted disturbances 3 V conforming to EN/IEC 61000-4-6  
resistance to fast transients 2 kV conforming to EN/IEC 60100-4-4 level 3  
pollution degree 3 conforming to EN/IEC 60604-4-1  
fire resistance At 750 °C, extinction time: < 30 s conforming to IEC 60695-2-11