GBLANK2G
Exclusive Square edge white moulded - blank plate - 2 gangs - matt white
Main

Hide
range of product Exclusive  
aesthetic name Square edge white moulded  
product or component type Blank plate  
device presentation Complete product  
colour tint White  
quantity per set Set of 10  
 
Complementary

Hide
fixing mode By screws  
number of gangs 2 gangs  
material Urea (carbamide)  
surface finish Matt  
height 86 mm  
width 146 mm  
depth 11 mm  
product weight 0.079 kg  
 
Environment

Hide
standards BS 5733  
IP degree of protection IP20  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1244 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product end of life instructions Need no specific recycling operations