GJB620ABR
Exclusive - junction box - brown
Main

Hide
range of product Exclusive  
product or component type Junction box  
colour tint Brown  
quantity per set Set of 10  
 
Complementary

Hide
fixing mode By screws  
material Urea (carbamide)  
diameter 74 mm  
cable cross section 4 x 1.5 mm²  
 
Environment

Hide
standards BS EN 60670-22  
IP degree of protection IP20