GLHC
Exclusive - lamp holder - 150 W - white
Main

Hide
range of product Exclusive  
product or component type Lamp holder  
device presentation Complete product  
colour tint White:  
quantity per set Set of 20  
 
Complementary

Hide
device mounting Ceiling  
fixing mode By screws  
current consumption 6 A  
rated lamp wattage 150 W  
material Urea (carbamide):  
type of installation Indoor  
height 59 mm  
length 35 mm  
width 30 mm  
product weight 0.048 kg  
 
Environment

Hide
standards BS EN 61184
BS EN 60598-2-1
 
IP degree of protection IP20  
 
Offer Sustainability

Hide
Sustainable offer status Green Premium product  
RoHS (date code: YYWW) Compliant - since 1823 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product environmental profile Available PDF image  download Product environmental
Product end of life instructions Need no specific recycling operations