GNSPUR
Exclusive - fuse connection unit - neon indicator - 1 gang - white
Main

Hide
range of product Exclusive  
product or component type Fuse connection unit  
device presentation Complete product  
colour tint White moulded  
quantity per set Set of 10  
 
Complementary

Hide
pilot light Neon indicator  
number of gangs 1 gang  
material Urea (carbamide)  
device mounting Wall mounted  
fixing mode By screws  
rated current 13 A, 250 V AC  
connections - terminals Screw terminals  
width 86 mm  
height 86 mm  
depth 31 mm  
product weight 0.119 kg  
 
Environment

Hide
standards BS 1363  
IP degree of protection IP20  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1244 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product end of life instructions Need no specific recycling operations