GSW1G2W
Exclusive - 2-way plate switch - 1 gang - 10 AX - white
Main

Hide
product or component type Plate switch  
device presentation Complete product  
colour tint White  
quantity per set Set of 10  
 
Complementary

Hide
switch function 2-way  
control type Rocker  
number of gangs 1 gang  
pilot light Without neon indicator  
device mounting Wall mounted  
rated current 10 AX 230 V AC  
connections - terminals Screw terminals  
material Urea (carbamide)  
surface finish Matt  
height 86 mm  
width 86 mm  
depth 26 mm  
product weight 0.064 kg  
 
Environment

Hide
standards BS EN 60669-1  
IP degree of protection IP20  
 
Offer Sustainability

Hide
Sustainable offer status Not Green Premium product  
RoHS (date code: YYWW) Compliant - since 1244 - Schneider Electric declaration of conformity  
REACh Reference not containing SVHC above the threshold  
Product end of life instructions Need no specific recycling operations